??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCS M12B4G2-POC40D-S04K
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS M12B4G2-POC40D-S04K
VERF
Availability
Available
BC
Order code
BCS00P1
TC
Product identifier
BCS M12B4G2-POC40D-S04K
PX
Product view
45651_01
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Sensors for object detection
W
Weight
0.025 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCS00P1
DESCRIPT
Description
Dimension = Ø 12 x 75 mm, Series = M12, Thread (A) = M12x1, Installation = for flush mounting, Connection = Connector, M12x1-Male, 3-pin, Switching output = PNP normally closed (NC), Switching frequency = 100 Hz, Range = 1...4 mm, Sensitivity = Switching distance adjustable, Housing material = 1.4305 stainless steel, Material sensing surface = PBT, Ambient temperature = -25...85 °C, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE, IP rating = IP67
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.